Hex nuts ~0,8d
BN 311
DIN 934
(Standard withdrawn)
~ISO 4032
~UNI 5588
~ČSN 021401
Material |
Material
Steel
|
Material execution |
Material execution
heat-treated
|
Property class |
Property class
8
|
Surface |
Surface
black
|
All features
M22: wrench size according to ISO on request
Standard
DIN 934 (Standard withdrawn)
~ISO 4032
~UNI 5588
~ČSN 021401
Features
Material |
Material
Steel
|
Material execution |
Material execution
heat-treated
|
Property class |
Property class
8
|
Surface |
Surface
black
|