Prevailing torque type hex flange lock nuts all-metal
BN 6782
DIN 6927
(Standard withdrawn)
ISO 7044
Material |
Material
Steel
|
Property class |
Property class
8
|
Surface |
Surface
zinc plated blue
|
All features
Standard
DIN 6927 (Standard withdrawn)
ISO 7044
Features
Material |
Material
Steel
|
Property class |
Property class
8
|
Surface |
Surface
zinc plated blue
|