Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Ensat® 620

BN 1182 - Installation tools for electric and pneumatic screwdriver for self-tapping threaded inserts

  • With square drive

Brand
Brand Ensat®
Brandtype
Brandtype 620
Material
Material Steel
Surface
Surface black

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

Net price per piece


Product features

  • With square drive

Features

Brand
Brand Ensat®
Brandtype
Brandtype 620
Material
Material Steel
Surface
Surface black



Suitable for this


BN 1183

Ensat® 620 - Threaded stud for installation tools type 620 - Steel - black

BN 1185

Ensat® 620 - Shaft for installation tools type 620 - Steel - plain

BN 1187

Ensat® 620 - Ball thrust bearing for installation tools type 620 - Steel - plain