Hex head bolts partially threaded, with metric fine thread
BN 66
DIN 960
(Standard withdrawn)
ISO 8765
~UNI 5738
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
black
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
M10; M12; M14: wrench size according to ISO on request
Standard
DIN 960 (Standard withdrawn)
ISO 8765
~UNI 5738
Features
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
partially threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
black
|