Slotted hex head screws fully threaded
BN 63
DIN 933 Sz
(Standard withdrawn)
~ISO 4017
~UNI 5739
~ČSN 021105
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon with slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
zinc plated blue
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
n min., t min.: slot according DIN 962
Standard
Features
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon with slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
zinc plated blue
|