Hex socket button head cap screws partially / fully threaded
BN 1593
ISO 7380-1
- Tensile strength min. 600 N/mm2
- Proof stress 0,2% min. 450 N/mm2
Headform |
Headform
Button
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
partially / fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
Product features
- Tensile strength min. 600 N/mm2
- Proof stress 0,2% min. 450 N/mm2
Features
Headform |
Headform
Button
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
partially / fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
BN 20038 - ISO 14583
Hexalobular (6 Lobe) socket pan head machine screws fully threaded - Stainless steel - A4
BN 33021 - ~ISO 7380-1 - DIN 34805-1
Hexalobular (6 Lobe) socket tamper proof button head cap screws with center pin - Stainless steel - A2
BN 5687 - ISO 14583
Hexalobular (6 Lobe) socket pan head machine screws fully threaded - Stainless steel - A2
BN 8699 - ISO 7380-1
Hex socket button head cap screws partially / fully threaded - Stainless steel - A4