Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Hex socket head cap screws fully threaded

BN 272

DIN 912

(Standard withdrawn)

ISO 4762

~UNI 5931

~ČSN 021143



Headform
Headform Cylindrical
Drive
Drive Hexagon socket
Thread
Thread fully threaded
Material
Material Steel
Property class
Property class 8.8
Surface
Surface black

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

M18; M22; M27: not included in ISO 4762


Standard

DIN 912 (Standard withdrawn) ISO 4762 ~UNI 5931 ~ČSN 021143

Features

Headform
Headform Cylindrical
Drive
Drive Hexagon socket
Thread
Thread fully threaded
Material
Material Steel
Property class
Property class 8.8
Surface
Surface black

Similar products