Hex head screws fully threaded, with metric fine thread
BN 40072
DIN 961
(Standard withdrawn)
ISO 8676
~UNI 5740
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
zinc plated blue
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
M10; M12; M14: wrench size according to ISO on request
Standard
DIN 961 (Standard withdrawn)
ISO 8676
~UNI 5740
Features
Headform |
Headform
Hexagon
|
Drive |
Drive
Hexagon
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
8.8
|
Surface |
Surface
zinc plated blue
|