Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Please start typing to get suggestions.

Did you mean: 

Website results

Suggestions are loaded.


Product Suggestions

Suggestions are loaded.


Panduit® Contour Crimp™

BN 20329 - Crimping tools for insulated connectors

  • 0,5 mm2 – 6 mm2
  • #22-10 AWG

Brand
Brand Panduit®
Brandtype
Brandtype Contour Crimp™

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

Net price per piece


Product features

  • 0,5 mm2 – 6 mm2
  • #22-10 AWG

Additional information

The CT-1551 has a yellow crimping station near the axis with reduced crimping performance for conducting yellow connections.

Features

Brand
Brand Panduit®
Brandtype
Brandtype Contour Crimp™




Suitable for this


BN 20325

Panduit® Pan-Term® - Solderless terminals ring type with PVC insulation - Copper - tin-plated

BN 20326

Panduit® Pan-Term® - Solderless terminals fork type with PVC insulation - Copper - tin-plated