Pozi flat countersunk head chipboard screws form Z
BN 83272
- Waxed
Headform |
Headform
Countersunk head
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
partially / fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
L >60 partial threaded
Product features
- Waxed
Features
Headform |
Headform
Countersunk head
|
Drive |
Drive
Cross recess Z (Pozidriv)
|
Thread |
Thread
partially / fully threaded
|
Material |
Material
Stainless steel
|
Material type |
Material type
A2
|
BN 15002
SPAX® - Hexalobular (6 Lobe) socket flat countersunk head chipboard screws T-STAR plus, partially threaded with 4CUT point - Stainless steel - A2
BN 33017
Pozidriv cross recessed countersunk partially threaded,flat head chipboard screws type Z - Stainless steel - A2
BN 33022
Hexalobular (6 Lobe) socket flat head countersunk screws double neck chipboard screws, partially threaded - Stainless steel - A2
BN 33038
Pozi flat countersunk head chipboard screws form Z - Stainless steel - A4
BN 5209
SPAX® - Pozi flat countersunk head chipboard screws form Z, fully threaded with 4CUT point - Stainless steel - A2