Hex socket button head cap screws partially / fully threaded
BN 13255
ISO 7380-1
Headform |
Headform
Button
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
partially / fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
010.9
|
Surface |
Surface
zinc flake coated
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
b: the partially threaded version can not always be guaranteed
Standard
Additional information
Features
Headform |
Headform
Button
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
partially / fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
010.9
|
Surface |
Surface
zinc flake coated
|
Assembly notice
Due to extra coating thickness in the threads, fasteners <M5 that are zinc flake coated may not assemble freely by hand