Contact
-

Shopping cart is loading.


Min. order PLN 500. Surcharge applied otherwise.

Go to cart for price details

Anti-dumping duty may apply!

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Female bullet terminals, fully insulated with PVC-insulation

BN 22527

  • All types with additional Cu inner sleeve
  • Flared insulating PVC and Cu inner sleeve
  • Temperature range: -20 °C ... +75 °C

Material
Material Copper
Surface
Surface tin-plated
Notes on use
Notes on use

All features


Product features

  • All types with additional Cu inner sleeve
  • Flared insulating PVC and Cu inner sleeve
  • Temperature range: -20 °C ... +75 °C

Features

Material
Material Copper
Surface
Surface tin-plated
Notes on use
Notes on use

Similar products




Suitable for this


BN 20451

BM - Crimping tools for solderless terminals with insulation

BN 27729

Klauke® EK 50 ML - Electromechanical crimping tool crimping range 0,14-50 mm2