Contact
-

Shopping cart is loading.


Min. order PLN 500. Surcharge applied otherwise.

Go to cart for price details

Anti-dumping duty may apply!

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

NORD-LOCK® NLXsp

BN 20751 - Wedge lock washers X-series adhered in pairs


Brand
Brand NORD-LOCK®
Brandtype
Brandtype NLXsp
Material
Material Steel
Material execution
Material execution through-hardened
Surface
Surface zinc flake coated

All features


Additional information

The Nord-Lock X-series washers combine Nord-Lock wedge-locking with an innovative spring effect, offering the highest security against spontaneous bolt loosening and slackening.
A technical brochure is available on request.

Features

Brand
Brand NORD-LOCK®
Brandtype
Brandtype NLXsp
Material
Material Steel
Material execution
Material execution through-hardened
Surface
Surface zinc flake coated

Functional principle

NORD-LOCK® washers must not be used on washers that are not captivated in place.

Assembly notice

1) NORD-LOCK® for use on large/long holes or soft materials. NORD-LOCK® washers with enlarged outer diameter (sp) in combination with flanged nuts/bolts are recommended for use on large/long holes or soft materials.
2) In the not assembled condition

Illustration assembly