Contact
-

Shopping cart is loading.


Min. order PLN 500. Surcharge applied otherwise.

Go to cart for price details

Anti-dumping duty may apply!

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Conical spring washers for fastening joints

BN 20187

DIN 6796

~UNI 8836



Material
Material Spring steel
Surface
Surface mechanical zinc plated blue
Hardness
Hardness 420-490 HV

All features


Standard

DIN 6796 ~UNI 8836

Features

Material
Material Spring steel
Surface
Surface mechanical zinc plated blue
Hardness
Hardness 420-490 HV