Slotted pan head machine screws with flat head
BN 405
DIN 921
Headform |
Headform
Cylindrical flat
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated blue
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
DIN 921
Features
Headform |
Headform
Cylindrical flat
|
Drive |
Drive
Slot
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
4.8
|
Surface |
Surface
zinc plated blue
|