Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Hex socket set screws with flat point

BN 1424

ISO 4026

DIN 913

~UNI 5923

~ČSN 021187



Drive
Drive Hexagon socket
Material
Material Steel
Surface
Surface zinc flake coated
Hardness
Hardness 45 H

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Standard

ISO 4026 DIN 913 ~UNI 5923 ~ČSN 021187

Features

Drive
Drive Hexagon socket
Material
Material Steel
Surface
Surface zinc flake coated
Hardness
Hardness 45 H

Warnings

Set screws are not intended to be tensile-loaded.