Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Hex socket head cap screws with low head and pilot recess, partially / fully threaded

BN 15

DIN 6912



Headform
Headform Cylindrical low
Drive
Drive Hexagon socket
Thread
Thread partially / fully threaded
Material
Material Steel
Property class
Property class 08.8 / 8.8 (The head marking is determining)
Surface
Surface black

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

b: the partially threaded version can not always be guaranteed


Standard

DIN 6912

Additional information

Fasteners to the given specification have a reduced loadability due to the head geometry according to ISO 898-1.

Features

Headform
Headform Cylindrical low
Drive
Drive Hexagon socket
Thread
Thread partially / fully threaded
Material
Material Steel
Property class
Property class 08.8 / 8.8 (The head marking is determining)
Surface
Surface black