Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

ecosyn® grip SF

BN 219 - Hexalobular (6 Lobe) socket pan head screws with serrated flange, fully threaded


Headform
Headform Button with collar
Drive
Drive Hexalobular socket
Thread
Thread fully threaded
Brand
Brand ecosyn®
Brandtype
Brandtype grip SF
Material
Material Steel
Property class
Property class 8.8
Surface
Surface zinc plated with thick layer passivation

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.


Features

Headform
Headform Button with collar
Drive
Drive Hexalobular socket
Thread
Thread fully threaded
Brand
Brand ecosyn®
Brandtype
Brandtype grip SF
Material
Material Steel
Property class
Property class 8.8
Surface
Surface zinc plated with thick layer passivation

Functional principle

1. Tightening: locking teeth lightly engage in the bearing surface
2. Loosening: locking teeth rub off the surface lightly
3. Surface condition after loosening

Illustration functional principle