로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

일자형 머신 스크류

  |< start    < back    | 1 | | 2 |    forward >      end >|
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 328 - DIN 84 A Slotted cheese head machine screws Steel 4.8 plain
2 BN 330 - DIN 84 A Slotted cheese head machine screws Steel 4.8 zinc plated blue
3 BN 332 - DIN 84 A Slotted cheese head machine screws Steel 4.8 zinc plated yellow
4 BN 341 - DIN 84 A Slotted cheese head machine screws Steel 8.8 zinc plated blue
5 BN 404 - SN 213302 Slotted cheese head machine screws small head Steel 4.8 zinc plated blue
6 BN 354 Slotted truss head machine screws Steel 4.6 / 4.8 zinc plated blue
7 BN 84512 - NFE 25-129 RLS Truss head screws with slot, partially / fully threaded Steel 4.8 zinc plated blue
8 BN 1362 - DIN 85 A Slotted pan head machine screws Steel 4.8 plain
9 BN 344 - DIN 85 A Slotted pan head machine screws Steel 4.8 zinc plated blue
10 BN 346 - DIN 85 A Slotted pan head machine screws Steel 4.8 zinc plated yellow
11 BN 351 - DIN 85 A Slotted pan head machine screws Steel 8.8 zinc plated blue
12 BN 357 - DIN 963 A Slotted flat countersunk head machine screws Steel 4.8 zinc plated blue
13 BN 359 - DIN 963 A Slotted flat countersunk head machine screws Steel 4.8 zinc plated yellow
14 BN 363 - DIN 963 A Slotted flat countersunk head machine screws Steel 8.8 zinc plated blue
15 BN 373 - VSM 13328 Slotted flat countersunk head machine screws small head Steel 4.8 zinc plated blue
16 BN 368 - DIN 964 A Slotted oval countersunk head machine screws Steel 4.8 zinc plated blue
17 BN 500 Slotted truss head machine screws Stainless steel A2  
18 BN 650 - DIN 84 A Slotted cheese head machine screws Stainless steel A2  
19 BN 651 - DIN 84 A Slotted cheese head machine screws Stainless steel A4  
20 BN 652 - DIN 85 A Slotted pan head machine screws Stainless steel A2  
  |< start    < back    | 1 | | 2 |    forward >      end >|
 
428 Yeongok-gil Ipjang-myeon, Seobuk-gu 31026 Cheonan-si, Chungcheongnam-do | Phone + 82 41 580 7000 | Fax + 82 41 580 7001