로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

다른 형태의 너트류

  |< start    < back    | 1 | | 2 |    forward >      end >|
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 147 - DIN 557 Square nuts Steel 5 / 4 zinc plated blue
2 BN 145 - DIN 562 Square thin nuts Steel   zinc plated blue
3 BN 220 - DIN 546 Slotted round nuts Steel   zinc plated blue
4 BN 224 Slotted flat countersunk nuts 110° Steel   zinc plated blue
5 BN 218 - DIN 1804 w Slotted round nuts unhardened and unground Steel 5 plain
6 BN 82315 - DIN 981 Slotted round nuts Steel   plain
7 BN 154 - DIN 917 Hex cap nuts low type Steel 6 zinc plated blue
8 BN 155 - DIN 917 Hex cap nuts low type Steel 6 chromium plated polished
9 BN 149 - DIN 1587 Hex domed cap nuts (Acorn nuts) Steel 6 plain
10 BN 150 - DIN 1587 Hex domed cap nuts (Acorn nuts) Steel 6 zinc plated blue
11 BN 151 - DIN 1587 Hex domed cap nuts (Acorn nuts) Steel 6 chromium plated polished
12 BN 208 - DIN 315 Wing nuts Malleable cast iron / steel   zinc plated blue
13 BN 213 - ~UNI 5448 A Wing nuts cold formed Steel 5 zinc plated blue
14 BN 3307 Cage nuts Steel   zinc plated blue
15 BN 80350 Cage nuts serie C 4800 Steel   zinc plated
16 BN 10769 - DIN 557 Square nuts Stainless steel A2  
17 BN 3525 - DIN 562 Square thin nuts Stainless steel A2  
18 BN 13244 - DIN 917 Hex cap nuts low type Stainless steel A2  
19 BN 634 - DIN 917 Hex cap nuts low type Stainless steel A4  
20 BN 20190 - ~DIN 1587 Hex domed cap nuts with captive conical spring washer Stainless steel A2  
  |< start    < back    | 1 | | 2 |    forward >      end >|
 
428 Yeongok-gil Ipjang-myeon, Seobuk-gu 31026 Cheonan-si, Chungcheongnam-do | Phone + 82 41 580 7000 | Fax + 82 41 580 7001