로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

밀어넣는 인서트

 
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 964 - DIN 16903 A Threaded inserts type A, open, short Brass   plain
2 BN 1035 - DIN 16903 C Threaded inserts type C open, long Brass   plain
3 BN 1036 - DIN 16903 B Threaded inserts type B open, short Brass   plain
4 BN 1037 - DIN 16903 D Threaded inserts type D open, long Brass   plain
5 BN 1038 - ~DIN 16903 E Threaded inserts type E closed, short Brass   plain
6 BN 1039 - ~DIN 16903 G Threaded inserts type G closed, long Brass   plain
7 BN 1040 - ~DIN 16903 F Threaded inserts type F closed, short Brass   plain
8 BN 1041 - ~DIN 16903 H Threaded inserts type H closed, long Brass   plain
9 BN 1042 - DIN 16903 P Threaded inserts type P closed, short Brass   plain
10 BN 1043 - DIN 16903 R Threaded inserts type R closed, long Brass   plain
11 BN 1044 - DIN 16903 Q Threaded inserts type Q closed, short Brass   plain
12 BN 1045 - DIN 16903 S Threaded inserts type S closed, long Brass   plain
 
 
428 Yeongok-gil Ipjang-myeon, Seobuk-gu 31026 Cheonan-si, Chungcheongnam-do | Phone + 82 41 580 7000 | Fax + 82 41 580 7001