로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

풀림방지 너트류

  |< start    < back    | 1 | | 2 | | 3 |    forward >      end >|
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 161 - DIN 985 Prevailing torque type hex lock nuts thin type, with polyamide insert Steel 6 zinc plated blue
2 BN 41161 - DIN 985 Prevailing torque type hex lock nuts thin type, with polyamide insert Steel 8 zinc plated blue
3 BN 20800 - DIN 985 Prevailing torque type hex lock nuts thin type, with polyamide insert Steel 8 hot dip galvanized
4 BN 163 - DIN 985 Prevailing torque type hex lock nuts thin type, metric fine thread, with polyamide insert Steel 8 zinc plated blue
5 BN 6866 - DIN 985 Prevailing torque type hex lock nuts thin type, with polyamide insert Steel 10 zinc plated blue
6 BN 6783 - DIN 6926 Prevailing torque type hex flange lock nuts with polyamide insert Steel 8 zinc plated blue
7 BN 165 - UNC Prevailing torque type hex lock nuts with polyamide insert, with UNC thread Steel 6 zinc plated blue
8 BN 166 - UNF Prevailing torque type hex lock nuts with polyamide insert, with UNF thread Steel 6 zinc plated blue
9 BN 164 - DIN 982 Prevailing torque type hex lock nuts high type with polyamide insert Steel 8 zinc plated blue
10 BN 167 - DIN 986 Prevailing torque type hex domed cap nuts with polyamide insert Steel 6 / 8 zinc plated blue
11 BN 1226 Prevailing torque type hex lock nuts with polyamide sealing ring Seal-Lock® Steel 8 phosphated
12 BN 1235 Slotted round nuts for hook spanners with polyamide insert Steel   zinc plated with thick layer passivation
13 BN 64 - ~DIN 980 V Prevailing torque type hex lock nuts type V3 all-metal Steel 8 zinc plated blue
14 BN 169 - DIN 980 V Prevailing torque type hex lock nuts all-metal Steel 8 zinc plated blue
15 BN 80046 - ~NFE 25-411 Prevailing torque type hex lock nuts with slot all-metal Steel 8 zinc plated with thicklayer passivation, sealed
16 BN 40036 - DIN 980 V Prevailing torque type hex lock nuts all-metal Steel 10 zinc plated blue
17 BN 6865 - DIN 980 V Prevailing torque type hex lock nuts all-metal, metric fine thread Steel 8 zinc plated blue
18 BN 6782 - DIN 6927 Prevailing torque type hex flange lock nuts all-metal Steel 8 zinc plated blue
19 BN 19175 - ~DIN 980 M Prevailing torque type hex lock nuts all-metal, thin type Steel 04 zinc plated blue
20 BN 19174 - ~DIN 980 M Prevailing torque type hex lock nuts all-metal, high type Steel 6 zinc plated blue
  |< start    < back    | 1 | | 2 | | 3 |    forward >      end >|
 
428 Yeongok-gil Ipjang-myeon, Seobuk-gu 31026 Cheonan-si, Chungcheongnam-do | Phone + 82 41 580 7000 | Fax + 82 41 580 7001