로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

너트류

  |< start    < back    | 1 | | 2 | | 3 |    forward >      end >|
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 123 - DIN 439 B Hex jam nuts ~0,5d Steel 04 plain
2 BN 124 - DIN 439 B Hex jam nuts ~0,5d Steel 04 zinc plated blue
3 BN 125 - DIN 439 B Hex jam nuts ~0,5d Steel 04 zinc plated yellow
4 BN 40087 - DIN 439 B Hex jam nuts ~0,5d metric fine thread Steel 04 plain
5 BN 1207 - DIN 439 B Hex jam nuts ~0,5d metric fine thread Steel 04 zinc plated blue
6 BN 3712 - DIN 439 B Hex jam nuts ~0,5d metric fine left hand thread Steel 04 zinc plated blue
7 BN 10529 - ISO 4032 Hex nuts type 1 Steel 5-2 zinc plated yellow
8 BN 108 - DIN 934 Hex nuts ~0,8d Steel 6 plain
9 BN 109 - DIN 934 Hex nuts ~0,8d Steel 6 zinc plated blue
10 BN 110 - DIN 934 Hex nuts ~0,8d Steel 6 zinc plated yellow
11 BN 1984 - ISO 4032 Hexagon nuts type 1 Steel 8 plain
12 BN 1983 - ISO 4032 Hexagon nuts type 1 Steel 8 zinc plated blue
13 BN 1999 - ISO 4032 Hexagon nuts type 1 Steel 8 hot dip galvanized
14 BN 115 - DIN 934 Hex nuts ~0,8d Steel 8 plain
15 BN 116 - DIN 934 Hex nuts ~0,8d Steel 8 black-oxidized
16 BN 117 - DIN 934 Hex nuts ~0,8d Steel 8 zinc plated blue
17 BN 118 - DIN 934 Hex nuts ~0,8d Steel 8 zinc plated yellow
18 BN 20237 - DIN 934 Hex nuts ~0,8d Steel 8 zinc plated with thick layer passivation
19 BN 20539 - DIN 934 Hex nuts ~0,8d Steel 8 zinc plated blue with ecosyn®-lubric Silver
20 BN 20540 - DIN 934 Hex nuts ~0,8d Steel 8 zinc plated blue with ecosyn®-lubric Black
  |< start    < back    | 1 | | 2 | | 3 |    forward >      end >|
 
428 Yeongok-gil Ipjang-myeon, Seobuk-gu 31026 Cheonan-si, Chungcheongnam-do | Phone + 82 41 580 7000 | Fax + 82 41 580 7001