로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

육각머리 파이프 플러그, 실링 링

 
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 439 - DIN 910 Hex head screw plugs with shoulder, metric fine thread without sealing ring Steel   zinc plated blue
2 BN 441 - DIN 910 Hex head screw plugs with shoulder, metric fine thread with sealing ring Steel   plain
3 BN 443 - DIN 910 Hex head screw plugs with shoulder, metric fine thread with magnet Steel   plain
4 BN 440 - DIN 910 Hex head screw plugs with shoulder, pipe thread without sealing ring Steel   zinc plated blue
5 BN 442 - DIN 910 Hex head screw plugs with shoulder, pipe thread with sealing ring Steel   plain
6 BN 444 - DIN 7604 A Hex head screw plugs with shoulder, metric fine thread short thread Steel   zinc plated blue
7 BN 445 - DIN 7604 C Hex head screw plugs with shoulder, metric fine thread long thread Steel   zinc plated blue
8 BN 446 - VSM 12852 Hex head screw plugs pipe thread Steel   zinc plated blue
9 BN 447 - DIN 7603 A Sealing rings for fittings and screw plugs Copper   plain
10 BN 449 - DIN 7603 A Sealing rings for fittings and screw plugs Vulcanized fiber   natur
11 BN 450 - DIN 7603 A Sealing rings for fittings and screw plugs Aluminum   plain
12 BN 1685 - DIN 910 Hex head screw plugs with shoulder, metric fine thread Stainless steel A4  
13 BN 667 - DIN 910 Hex head screw plugs with shoulder, pipe thread, without nylon seal Stainless steel A4  
14 BN 559 - DIN 910 Hex head screw plugs with shoulder, pipe thread Brass   nickel plated
 
 
428 Yeongok-gil Ipjang-myeon, Seobuk-gu 31026 Cheonan-si, Chungcheongnam-do | Phone + 82 41 580 7000 | Fax + 82 41 580 7001