로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

압력용기, 화학기계와 석유 파이프라인용 볼트

 
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 261 Segment clamping bolts WGR Rathmann Steel 5 plain
2 BN 262 Segment clamping bolts WGR Rathmann Steel B7 plain
3 BN 1632 - ~DIN 1587 Hex domed cap nuts for segment clamping bolts WGR Rathmann Steel C35E plain
4 BN 709 - DIN 2510 NF Hex nuts for stud bolts Steel 25 CrMo4 plain
5 BN 708 - DIN 2510 L Stud bolts with reduced shank Steel 21 CrMo V57 plain
6 BN 11491 - ISO 4017 Hex head screws fully threaded Steel annealed 5.6 zinc plated yellow
7 BN 1526 - ISO 4014 Hex head bolts partially threaded Steel annealed 5.6 zinc plated yellow
8 BN 1549 Segment clamping bolts WGR Rathmann Stainless steel A4  
9 BN 1633 - ~DIN 1587 Hex domed cap nuts for segment clamping bolts WGR Rathmann Stainless steel 1.4301  
 
 
428 Yeongok-gil Ipjang-myeon, Seobuk-gu 31026 Cheonan-si, Chungcheongnam-do | Phone + 82 41 580 7000 | Fax + 82 41 580 7001