로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

육각머리 스크류, 볼트

  |< start    < back    | 1 | | 2 |    forward >      end >|
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 54 - DIN 933 Hex head screws fully threaded Steel 8.8 black
2 BN 56 - DIN 933 Hex head screws fully threaded Steel 8.8 zinc plated blue
3 BN 20234 - DIN 933 Hex head screws fully threaded Steel 8.8 zinc plated with thick layer passivation
4 BN 58 - DIN 933 Hex head screws fully threaded Steel 8.8 zinc plated yellow
5 BN 21200 - DIN 933 Hex head screws fully threaded Steel 8.8 zinc flake coated GEOMET® 500 A
6 BN 60 - DIN 933 Hex head screws fully threaded Steel 8.8 U hot dip galvanized
7 BN 20541 - DIN 933 Hex head screws fully threaded Steel 8.8 zinc plated blue with ecosyn®-lubric Silver
8 BN 20542 - DIN 933 Hex head screws fully threaded Steel 8.8 zinc plated blue with ecosyn®-lubric Black
9 BN 55 - DIN 931 Hex head bolts partially threaded Steel 8.8 black
10 BN 57 - DIN 931 Hex head bolts partially threaded Steel 8.8 zinc plated blue
11 BN 59 - DIN 931 Hex head bolts partially threaded Steel 8.8 zinc plated yellow
12 BN 61 - DIN 931 Hex head bolts partially threaded Steel 8.8 U hot dip galvanized
13 BN 20543 - DIN 931 Hex head bolts partially threaded Steel 8.8 zinc plated blue with ecosyn®-lubric Silver
14 BN 20544 - DIN 931 Hex head bolts partially threaded Steel 8.8 zinc plated blue with ecosyn®-lubric Black
15 BN 71 - DIN 933 Hex head screws fully threaded Steel 10.9 black
16 BN 2030 - DIN 933 Hex head screws fully threaded Steel 10.9 zinc flake coated GEOMET® 500 A
17 BN 72 - DIN 931 Hex head bolts partially threaded Steel 10.9 black
18 BN 67 - UNC Hex head screws / bolts partially / fully threaded, with UNC thread Steel 8.8 zinc plated blue
19 BN 69 - UNF Hex head screws / bolts partially / fully threaded, with UNF thread Steel 8.8 zinc plated blue
20 BN 65 - DIN 961 Hex head screws fully threaded, with metric fine thread Steel 8.8 black
  |< start    < back    | 1 | | 2 |    forward >      end >|
 
428 Yeongok-gil Ipjang-myeon, Seobuk-gu 31026 Cheonan-si, Chungcheongnam-do | Phone + 82 41 580 7000 | Fax + 82 41 580 7001