Hex socket button head cap screws with collar partially / fully threaded
BN 30104
모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.
Norm
추가 정보
스펙
Headform |
Headform
Button with collar
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
partially / fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
010.9
|
Surface |
Surface
zinc plated blue
|
Warnings
ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use