로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

십자형 머신 스크류

 
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 2845 - SN 213307 Phillips cheese head machine screws form H Stainless steel A2  
2 BN 660 - DIN 7985 A Phillips pan head machine screws form H Stainless steel A2  
3 BN 81882 - DIN 7985 A Pozi pan head machine screws form Z Stainless steel A2  
4 BN 3311 - DIN 7985 A Pozi pan head machine screws form Z Stainless steel A4  
5 BN 661 - DIN 965 A Phillips flat countersunk head machine screws form H Stainless steel A2  
6 BN 82213 - DIN 965 A Pozi flat countersunk head machine screws form Z Stainless steel A2  
7 BN 3310 - DIN 965 A Pozi flat countersunk head machine screws form Z Stainless steel A4  
8 BN 78 - DIN 966 A Phillips oval countersunk head machine screws form H Stainless steel A2  
9 BN 83496 - DIN 966 A Pozi oval countersunk head machine screws form Z Stainless steel A2  
10 BN 3312 - DIN 966 A Pozi oval countersunk head machine screws form Z Stainless steel A4  
11 BN 5952 Phillips pan washer head machine screws form H ecosyn®-fix Stainless steel A2  
 
 
428 Yeongok-gil Ipjang-myeon, Seobuk-gu 31026 Cheonan-si, Chungcheongnam-do | Phone + 82 41 580 7000 | Fax + 82 41 580 7001