로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

무두볼트, 전산볼트

 
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 617 - ISO 4026 Hex socket set screws with flat point Stainless steel A2  
2 BN 4723 - ISO 4026 Hex socket set screws with flat point Stainless steel A4  
3 BN 618 - ISO 4027 Hex socket set screws with cone point Stainless steel A2  
4 BN 33032 - ISO 4027 Hex socket set screws with cone point Stainless steel A4  
5 BN 621 - ISO 4029 Hex socket set screws with cup point Stainless steel A2  
6 BN 4721 - ISO 4029 Hex socket set screws with cup point Stainless steel A4  
7 BN 619 - ISO 4028 Hex socket set screws with dog point Stainless steel A2  
8 BN 664 - DIN 551 Slotted set screws with flat point, chamfered Stainless steel A1  
9 BN 665 - DIN 553 Slotted set screws with cone point Stainless steel A1  
10 BN 662 - DIN 975 Threaded rod metric thread 1 m Stainless steel A2  
11 BN 663 - DIN 975 Threaded rod metric thread 1 m Stainless steel A4  
12 BN 4877 - DIN 975 Threaded rod metric thread 2 m Stainless steel A2  
13 BN 33034 - DIN 975 Threaded rod metric thread 2 m Stainless steel A4  
 
 
428 Yeongok-gil Ipjang-myeon, Seobuk-gu 31026 Cheonan-si, Chungcheongnam-do | Phone + 82 41 580 7000 | Fax + 82 41 580 7001