로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

핀류

 
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 684 - ISO 2338 Parallel pins Stainless steel A1 / A2  
2 BN 685 - ISO 2339 B Taper pins Stainless steel A1  
3 BN 686 - VSM 12785 Heavy-duty spring pins with serrated slot Stainless steel 1.4310 Stainless steel
4 BN 337 - ISO 8752 Slotted spring pins heavy duty Stainless steel 1.4310 Stainless steel
5 BN 1351 - ISO 8750 Spiral spring pins standard duty Stainless steel 1.4310  
6 BN 688 - DIN 1476 Round head grooved pins Stainless steel A2  
7 BN 689 - ~UNI 7346 Hammer drive screws type U round head Stainless steel A2  
8 BN 4629 - DIN 6885 A Parallel keys deep pattern, face side domed Stainless steel A4  
 
 
428 Yeongok-gil Ipjang-myeon, Seobuk-gu 31026 Cheonan-si, Chungcheongnam-do | Phone + 82 41 580 7000 | Fax + 82 41 580 7001