로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

탭핑 스크류

 
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 5359 Hex socket head cap tapping screws with cone end type C Stainless steel A2  
2 BN 9995 - ISO 14585 C Hexalobular (6 Lobe) socket pan head tapping screws with cone end type C Stainless steel A2  
3 BN 15856 - ISO 14586 C Hexalobular (6 Lobe) socket flat countersunk head tapping screws with cone end type C Stainless steel A2  
4 BN 692 - DIN 7971 C Slotted pan head tapping screws with cone end type C Stainless steel A2  
5 BN 693 - DIN 7972 C Slotted flat countersunk head tapping screws with cone end type C Stainless steel A2  
6 BN 695 - DIN 7981 C Phillips pan head tapping screws form H, with cone end type C Stainless steel A2  
7 BN 14063 - DIN 7981 C Pozi pan head tapping screws form Z, with cone end type C Stainless steel A2  
8 BN 13259 - DIN 7981 C Pozi pan head tapping screws form Z, with cone end type C Stainless steel A4  
9 BN 1432 - DIN 7981 F Phillips pan head tapping screws form H, with flat end type F Stainless steel A2  
10 BN 696 - DIN 7982 C Phillips flat countersunk head tapping screws form H, with cone end type C Stainless steel A2  
11 BN 11798 - DIN 7982 C Pozi flat countersunk head tapping screws form Z, with cone end type C Stainless steel A4  
12 BN 697 - DIN 7983 C Phillips oval countersunk head tapping screws form H, with cone end type C Stainless steel A2  
13 BN 11801 - DIN 7983 C Pozi oval countersunk head tapping screws form Z, with cone end type C Stainless steel A4  
14 BN 1288 Assortment of tapping screws in box type DS 16 Stainless steel A2  
 
 
428 Yeongok-gil Ipjang-myeon, Seobuk-gu 31026 Cheonan-si, Chungcheongnam-do | Phone + 82 41 580 7000 | Fax + 82 41 580 7001