로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

탭타이트 스크류

 
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 2724 - DIN 7500 C Pozi pan head thread forming screws type C, form Z, metric thread Steel case-hardened 450-560 HV zinc plated blue, added lubricant
2 BN 2723 - DIN 7500 Pozi cheese head thread forming screws form Z, metric thread Steel case-hardened 450-560 HV zinc plated blue, added lubricant
3 BN 3327 - DIN 7500 M Pozi flat countersunk head thread forming screws type M, form Z, metric thread Steel case-hardened 450-560 HV zinc plated blue, added lubricant
4 BN 3326 - ~DIN 7500 D Hex head thread forming screws ~type D, metric thread, with flange Steel case-hardened 450-560 HV zinc plated blue, added lubricant
5 BN 13916 - ~DIN 7500 C Hexalobular (6 Lobe) socket pan head thread forming screws ~type C, metric thread Steel case-hardened 450-560 HV zinc plated blue, added lubricant
6 BN 11288 - ~DIN 7500 M Hexalobular (6 Lobe) socket flat head countersunk thread forming screws ~type M, metric thread Steel case-hardened 450-560 HV zinc plated blue, added lubricant
7 BN 14551 - DIN 7500 Hexalobular (6 Lobe) socket pan head thread forming screws with slot and ribs, metric thread Steel case-hardened 450-560 HV zinc plated blue, added lubricant
8 BN 20191 - WN 5251 Self-tapping round washer head screws with Torx® SHEETtracs® Steel case-hardened 450 HV zinc plated blue
9 BN 4908 - DIN 7500 C Pozi pan head thread forming screws type C, form Z, metric thread Stainless steel A2  
10 BN 4919 - DIN 7500 M Pozi flat countersunk head thread forming screws type M, form Z, metric thread Stainless steel A2  
11 BN 10812 - ~DIN 7500 D Hex head thread forming screws ~type D, metric thread, with flange Stainless steel A2  
12 BN 5653 - ~DIN 7500 C Hexalobular (6 Lobe) socket pan head thread forming screws ~type C, metric thread Stainless steel A2  
13 BN 13278 - ~DIN 7500 M Hexalobular (6 Lobe) socket flat countersunk head ~type M, thread forming screws Stainless steel A2  
 
 
428 Yeongok-gil Ipjang-myeon, Seobuk-gu 31026 Cheonan-si, Chungcheongnam-do | Phone + 82 41 580 7000 | Fax + 82 41 580 7001