Prevailing torque type hex lock nuts all-metal, metric fine thread
BN 6865
DIN 980 V
(Standard withdrawn)
~ISO 7042
Material |
Material
Steel
|
Property class |
Property class
8
|
Surface |
Surface
zinc plated blue
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
DIN 980 V (Standard withdrawn)
~ISO 7042
Features
Material |
Material
Steel
|
Property class |
Property class
8
|
Surface |
Surface
zinc plated blue
|