Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Please start typing to get suggestions.

Did you mean: 

Website results

Suggestions are loaded.


Product Suggestions

Suggestions are loaded.


Prevailing torque type hex lock nuts all-metal, thin type

BN 19175

~DIN 980 M

(Standard withdrawn)


  • Retaining element: stainless steel 1.4310 zinc plated blue

Material
Material Steel
Property class
Property class 04
Surface
Surface zinc plated blue

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

M [Nm] = Prevailing torque


Standard

~DIN 980 M (Standard withdrawn)

Product features

  • Retaining element: stainless steel 1.4310 zinc plated blue

Additional information

Locking system according to present specification is subject to reduced clamping effect compared to ISO 2320

Features

Material
Material Steel
Property class
Property class 04
Surface
Surface zinc plated blue