Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Hammer drive screws type U round head

BN 896

~UNI 7346

~ČSN 022195



Headform
Headform Round
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface nickel plated

All features


Standard

~UNI 7346 ~ČSN 022195

Features

Headform
Headform Round
Material
Material Steel
Material execution
Material execution case-hardened
Surface
Surface nickel plated

Functional principle

For fastening pipe clamps

Illustration functional principle


Warnings

ISO 4042
Quenched and tempered fasteners ≥ 360 HV and tempered case-hardened fasteners with electroplated coatings: Susceptible to hydrogen embrittlement!
Further notice to residual risks can be found on our web page: Notes on use