Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Clevis pins with hole for fork heads

BN 483

DIN 1434

(Standard withdrawn)

~UNI 1710



Headform
Headform Cylindrical flat
Material
Material Steel
Surface
Surface plain

All features

d3 Ø5: according to DIN 1434 is 1,6 mm


Standard

DIN 1434 (Standard withdrawn) ~UNI 1710

Additional information

Appropriate to washer acc. DIN 433 and split pin DIN 94

Features

Headform
Headform Cylindrical flat
Material
Material Steel
Surface
Surface plain




Suitable for this


BN 482 - DIN 71752

Fork heads - normal thread - Free-cutting steel - zinc plated blue

BN 2847 - DIN 71752

Fork heads - fine thread - Free-cutting steel - zinc plated blue