Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Clevis pins for shaft

BN 7393


Headform
Headform Cylindrical flat
Brandtype
Brandtype SXN-07
Material
Material Steel
Surface
Surface zinc plated blue

All features


Features

Headform
Headform Cylindrical flat
Brandtype
Brandtype SXN-07
Material
Material Steel
Surface
Surface zinc plated blue




Suitable for this


BN 809 - DIN 6799

Circlips for shafts - bulk - Spring steel - black

BN 13194

Circlips for shafts with groove - Spring steel - phosphated

BN 13193

Circlips for shafts with groove - Spring steel - phosphated

BN 28449

Circlips for shafts with groove - Spring steel - zinc plated