Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Durbal BEM

BN 35 - Rod ends with integral spherical plain bearing left hand thread

ISO 12240-4K



Brand
Brand Durbal
Brandtype
Brandtype BEM
Material
Material Steel
Surface
Surface zinc plated blue
Version
Version left hand thread

All features


Standard

ISO 12240-4K

Additional information

The rod end ball slides on a bearing shell consisting of a glass fiber-filled nylon/teflon compound.
This design is maintenance-free.

Features

Brand
Brand Durbal
Brandtype
Brandtype BEM
Material
Material Steel
Surface
Surface zinc plated blue
Version
Version left hand thread