Serrated lock washers type V, for countersunk head screws
BN 786
DIN 6798 V
(Standard withdrawn)
~UNI 8842 V
Material |
Material
Spring steel
|
Surface |
Surface
black
|
Hardness |
Hardness
350-425 HV
|
All features
All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.
Standard
DIN 6798 V (Standard withdrawn)
~UNI 8842 V
Features
Material |
Material
Spring steel
|
Surface |
Surface
black
|
Hardness |
Hardness
350-425 HV
|