Contact
-

Shopping cart is loading.


Go to cart for price details

A surcharge is applied, details in cart

Choose your country or region


South Africa

EN

Canada

FR EN

México

ES EN

United States

EN

Australia

EN

China / 中国

ZH EN

India

EN

South Korea / 대한민국

KO EN

Malaysia

EN

Singapore

EN

Taiwan

ZH EN

Thailand

EN

Česká Republika

CS EN

Danmark

DA EN

Deutschland

DE EN

España

ES EN

France

FR EN

Ireland

EN

Italia

IT EN

Norway

EN

Österreich

DE EN

Polska

PL EN

Schweiz / Suisse / Svizzera

DE FR IT EN

Sverige

SV EN

Global

EN

Please start typing to get suggestions.

Did you mean: 

Website results

Suggestions are loaded.


Product Suggestions

Suggestions are loaded.


Elematic® Standard

BN 31308 - Cable ties

  • UV stability: low
  • Operating temperature range: -40 °C / +85 °C
  • Material flammability rating: UL94V-2
  • Halogen-free

Brand
Brand Elematic®
Brandtype
Brandtype Standard
Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color natural
Notes on use
Notes on use

All features

All prices are based on the minimum order quantity. If you have any questions or special requirement, please contact Bossard.

R: tensile strength min. in N


Product features

  • UV stability: low
  • Operating temperature range: -40 °C / +85 °C
  • Material flammability rating: UL94V-2
  • Halogen-free

Additional information

UL-file nº E86244
DNV-GL certificate: TAE00001DU
RINA Zertikat: ELE120717CS
Tests report n. 1120-1121.1IS0040/21 (reference standard UNI EN 45545-2:”Railway applications - Fire protection on railway vehicles Part 2 – Requirements for fire behaviour of materials and components”)

Features

Brand
Brand Elematic®
Brandtype
Brandtype Standard
Material
Material Polyamide
Material execution
Material execution PA 6.6
Color
Color natural
Notes on use
Notes on use

Similar products





Suitable for this


BN 20313

Cable tie installation tool - Aluminum / steel