Vargal®

BN 20125 - Prevailing torque type hex lock nuts all-metal

  • Spring: stainless steel

Brand
Brand Vargal®
Material
Material Steel
Property class
Property class ~8
Surface
Surface zinc plated blue

상세 스펙

모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.


제품 명칭

  • Spring: stainless steel

스펙

Brand
Brand Vargal®
Material
Material Steel
Property class
Property class ~8
Surface
Surface zinc plated blue

Warnings

Pay attention to reduced tightening torques:
- 20% for M6 to M24
- 45% for M27 to M36
off tightening torque values stated in the technical section. The values are based on an average friction coefficient of µ total 0,1.
Additional reductions by using the following tightening method:
- 5% for tightening w/digital torque wrenches
- 10% for tightening w/mechanical torque wrenches
- 20% for Hand tightening