EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

풀림방지 스프링 와셔

  |< start    < back    | 1 | | 2 |    forward >      end >|
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 759 - DIN 127 A Split spring lock washers with bent end Spring steel   black
2 BN 760 - DIN 127 A Split spring lock washers with bent end Spring steel   mechanical zinc plated blue
3 BN 761 - DIN 127 B Split spring lock washers with flat end Spring steel   black
4 BN 20430 - DIN 127 B Split spring lock washers with flat end Spring steel   zinc plated blue
5 BN 762 - DIN 127 B Split spring lock washers with flat end Spring steel   mechanical zinc plated blue
6 BN 763 - DIN 127 B Split spring lock washers with flat end Spring steel   mechanical zinc plated yellow
7 BN 764 - DIN 127 B Split spring lock washers with flat end Spring steel   hot dip galvanized
8 BN 84528 - NFE 25-515 W Split spring lock washers series W Spring steel 44-50 HRC black
9 BN 84529 - NFE 25-515 W Split spring lock washers series W Spring steel 44-50 HRC zinc plated blue
10 BN 80073 - NFE 25-515 W Split spring lock washers series W Spring steel 44-50 HRC zinc plated yellow
11 BN 768 - DIN 128 A Curved spring lock washers Spring steel   black
12 BN 769 - DIN 128 A Curved spring lock washers Spring steel   mechanical zinc plated blue
13 BN 770 - DIN 128 A Curved spring lock washers Spring steel   mechanical zinc plated yellow
14 BN 771 - DIN 128 B Waved spring lock washers Spring steel   mechanical zinc plated blue
15 BN 20193 - ~DIN 128 A Curved spring lock washers Spring steel   mechanical zinc plated blue
16 BN 767 - ~DIN 127 B Split spring lock washers with flat end, for screws UNC / UNF / Ww Spring steel 430-530 HV mechanical zinc plated blue
17 BN 772 Special spring lock washers for cylindrical head screws Spring steel 430-530 HV mechanical zinc plated blue
18 BN 1373 - DIN 7980 Split spring lock washers for screws with cylindrical head Spring steel 430-530 HV black
19 BN 774 - DIN 7980 Split spring lock washers for screws with cylindrical head Spring steel 430-530 HV zinc plated blue
20 BN 776 - DIN 74361 C Spring lock washers for disc wheels Spring steel 450-570 HV mechanical zinc plated blue
  |< start    < back    | 1 | | 2 |    forward >      end >|
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22