EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

스크류와 와셔 결합형

 
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 374 - DIN 84 Z1 Slotted cheese head assembled screws with captive flat washer DIN 6902 A Steel 4.8 zinc plated blue
2 BN 375 - DIN 84 Slotted cheese head assembled screws with captive spring lock washer ~DIN 127 B Steel 4.8 zinc plated blue
3 BN 1719 - DIN 7985 Z1 Phillips pan head assembled (SEMs) screws form H, with captive flat washer DIN 6902 A Steel 4.8 zinc plated blue
4 BN 1720 - DIN 7985 Phillips pan head assembled (SEMs) screws form H, with captive spring lock washer DIN 127 B Steel 4.8 zinc plated blue
5 BN 40100 - ~ISO 7048 Phillips cross recessed cheese head screws with captive tooth lock washer ~DIN 6797 A Steel 4.8 zinc plated blue
6 BN 20218 Pozi pan head screws «Freedriv» with slot and captive square flex washer Freedriv Steel 5.8 zinc plated blue
7 BN 14552 Pozi pan head screws «Freedriv» with slot and captive square flex washer Freedriv Steel 5.8 zinc plated yellow
 
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22