Hex head screws fully threaded

BN 11491

ISO 4017

~DIN 933

~UNI 5739

~ČSN 021103



Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread fully threaded
Material
Material Steel
Material execution
Material execution annealed
Property class
Property class 5.6
Surface
Surface zinc plated yellow

상세 스펙

모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.


Norm

ISO 4017 ~DIN 933 ~UNI 5739 ~ČSN 021103

추가 정보

This quality is used for devices subjected to Pressure Equipment Directive (PED) 97/23/EC.
Certificate acc. EN 10204 3.1 available on request.
These screws are paired with class 5-2 nuts

스펙

Headform
Headform Hexagon
Drive
Drive Hexagon
Thread
Thread fully threaded
Material
Material Steel
Material execution
Material execution annealed
Property class
Property class 5.6
Surface
Surface zinc plated yellow