|
|
|
|
|
|
1
|
BN 439
- DIN 910
|
Hex head screw plugs with shoulder, metric fine thread without sealing ring
|
Steel
|
|
zinc plated blue
|
2
|
BN 441
- DIN 910
|
Hex head screw plugs with shoulder, metric fine thread with sealing ring
|
Steel
|
|
plain
|
3
|
BN 443
- DIN 910
|
Hex head screw plugs with shoulder, metric fine thread with magnet
|
Steel
|
|
plain
|
4
|
BN 440
- DIN 910
|
Hex head screw plugs with shoulder, pipe thread without sealing ring
|
Steel
|
|
zinc plated blue
|
5
|
BN 442
- DIN 910
|
Hex head screw plugs with shoulder, pipe thread with sealing ring
|
Steel
|
|
plain
|
6
|
BN 444
- DIN 7604 A
|
Hex head screw plugs with shoulder, metric fine thread short thread
|
Steel
|
|
zinc plated blue
|
7
|
BN 445
- DIN 7604 C
|
Hex head screw plugs with shoulder, metric fine thread long thread
|
Steel
|
|
zinc plated blue
|
8
|
BN 446
- VSM 12852
|
Hex head screw plugs pipe thread
|
Steel
|
|
zinc plated blue
|
9
|
BN 447
- DIN 7603 A
|
Sealing rings for fittings and screw plugs
|
Copper
|
|
plain
|
10
|
BN 449
- DIN 7603 A
|
Sealing rings for fittings and screw plugs
|
Vulcanized fiber
|
|
natur
|
11
|
BN 450
- DIN 7603 A
|
Sealing rings for fittings and screw plugs
|
Aluminum
|
|
plain
|
12
|
BN 1685
- DIN 910
|
Hex head screw plugs with shoulder, metric fine thread
|
Stainless steel
|
A4
|
|
13
|
BN 667
- DIN 910
|
Hex head screw plugs with shoulder, pipe thread, without nylon seal
|
Stainless steel
|
A4
|
|
14
|
BN 559
- DIN 910
|
Hex head screw plugs with shoulder, pipe thread
|
Brass
|
|
nickel plated
|