EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

육각머리 스크류, 볼트

  |< start    < back    | 1 | | 2 |    forward >      end >|
재 조정
BN - 규격품
 
제품 품명  
재질
강도등급
표면처리
1 BN 54 - DIN 933 Hex head screws fully threaded Steel 8.8 black
2 BN 56 - DIN 933 Hex head screws fully threaded Steel 8.8 zinc plated blue
3 BN 20234 - DIN 933 Hex head screws fully threaded Steel 8.8 zinc plated with thick layer passivation
4 BN 58 - DIN 933 Hex head screws fully threaded Steel 8.8 zinc plated yellow
5 BN 21200 - DIN 933 Hex head screws fully threaded Steel 8.8 zinc flake coated
6 BN 60 - DIN 933 Hex head screws fully threaded Steel 8.8 U hot dip galvanized
7 BN 20541 - DIN 933 Hex head screws fully threaded Steel 8.8 zinc plated blue with ecosyn®-lubric Silver
8 BN 20542 - DIN 933 Hex head screws fully threaded Steel 8.8 zinc plated blue with ecosyn®-lubric Black
9 BN 55 - DIN 931 Hex head bolts partially threaded Steel 8.8 black
10 BN 57 - DIN 931 Hex head bolts partially threaded Steel 8.8 zinc plated blue
11 BN 20236 - DIN 931 Hex head bolts partially threaded Steel 8.8 zinc plated with thick layer passivation
12 BN 59 - DIN 931 Hex head bolts partially threaded Steel 8.8 zinc plated yellow
13 BN 21201 - DIN 931 Hex head bolts partially threaded Steel 8.8 zinc flake coated GEOMET® 500 A
14 BN 61 - DIN 931 Hex head bolts partially threaded Steel 8.8 U hot dip galvanized
15 BN 20543 - DIN 931 Hex head bolts partially threaded Steel 8.8 zinc plated blue with ecosyn®-lubric Silver
16 BN 20544 - DIN 931 Hex head bolts partially threaded Steel 8.8 zinc plated blue with ecosyn®-lubric Black
17 BN 71 - DIN 933 Hex head screws fully threaded Steel 10.9 black
18 BN 2030 - DIN 933 Hex head screws fully threaded Steel 10.9 zinc flake coated GEOMET® 500 A
19 BN 72 - DIN 931 Hex head bolts partially threaded Steel 10.9 black
20 BN 20738 - DIN 931 Hex head bolts partially threaded Steel 10.9 zinc flake coated GEOMET® 500 A
  |< start    < back    | 1 | | 2 |    forward >      end >|
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22