-
Shop Group
-
1 소켓형 제품군 -
2 육각머리 플렌지 볼트 -
3 너트, 인서트 -
4 아이볼트 -
5 머신 스크류 -
6 전산볼트, 스터드볼트, 나사산 핀 -
7 와셔류 -
8 핀, 리벳류 -
9 직결나사, 탭타이트, 에코신 스크류 -
10 목재용 스크류 -
11 스테인레스 제품군 - 육각렌치볼트
- 별렌치 소켓 스크류
- 육각머리볼트
- 일자형 머신 스크류
- 십자형 머신 스크류
- 다양한 형태의 볼트류
- 무두볼트, 전산볼트
- 너트류
- 풀림방지 너트류
- 인서트 너트, 나사산 삽입형 리벳 너트 Ensat
- 다른 형태의 너트류
- 앙카, 플러그류
- 평와셔
- 스프링 와셔, 커니칼 와셔, 디스크 스프링 와셔
- 풀림방지 스프링 와셔, 톱니모양 풀림방지 와셔
- 축과 홀용 고정 링, 탭 와셔
- 핀류
- Rivets
- Rivets
- Blind rivets POP®
- Sealing blind rivets POP®
- Blind rivets HUCK®
- Blind rivets Scell-it®
- Blind rivets FASTEKS®
- Tools
- Accessories and single parts
- 연결 조인트
- 탭핑 스크류
- 직결 스크류 ecosyn®-MRX
- 직결 스크류
- 탭타이트 스크류 DIN7500
- 탭타이트 스크류 ecosyn®-IMX
- 열가소성용 스크류
- 목재용 스크류
- 건축용 스크류
- 특수 볼트
-
12 놋쇠, 구리, 청동, 알루미늄 제품 -
C 코팅 -
E-1 Cable glands - with metric thread
- Brass
- Stainless steel
- Zinc die cast
- Plastic
- Accessories and single parts
- without thread
- Plastic
- with Pg-, NPT- and pipe thread
- Brass
- Stainless steel
- Zinc die cast
- Plastic
- Accessories and single parts
- for hazardous areas
- Brass
- Plastic
- Venting elements
- Stainless steel
- Plastic
- Sealing grommets
- F305-9240 KADP
- F310-9 KADL
- F311-9 KADL
- G501 KLIKSEAL
- G500 - G504
- Tools
- Tools
-
E-2 Contact parts - Compression cable lugs
- Compression cable lugs in copper
- Compression cable lugs in aluminium
- Bimetallic compression cable lugs
- Compression pin-type terminals
- Compression joints
- Non-tension compression joints in copper
- Non-tension compression joints in aluminium
- Bimetallic non-tension compression joints
- Full tension compression joints
- Reduction sleeves
- Parallel groove clamps
- Parallel groove clamps
- C-clamps
- Non-insulated solderless terminals
- Ring type
- Fork type
- Pin terminals
- Insulated solderless terminals
- Ring type
- Fork type
- Pin terminals
- Assortment
- Butt connectors and parallel compression joints
- Butt connectors
- Parallel compression joints
- Insulated pin connectors and receptacles
- Pin connectors
- Pin receptacles
- Non-inulated female receptacles
- Female receptacles
- Insulated female receptacles and male tabs
- Female receptacles
- Male tabs
- Insulated end connectors
- End connectors
- Non-insulated end sleeves
- End sleeves
- Insulated end sleeves
- End sleeves
- End sleeves for wires with thick insulation
- End sleeves for short-circuit proof of leads
- Twin end sleeves
- Tape mounted end sleeves
- Assortment
- Terminal blocks
- Terminal blocks
- Tools
- Tools and spare parts
-
E-3 Cable ties - Panduit®
- Sta-Strap®
- Pan-Ty®
- wing push mount Pan-Ty®
- stud mounted Pan-Ty®
- Double loop Pan-Ty®
- with tongue Dome-Top® Barb Ty
- strip hook and loop Tak-Ty®
- ball-locking Pan-Steel®
- ABB
- Standard Ty-Fast®
- extra long Ty-Fast®
- heavy duty Ty-Fast®
- Twist-Tail®
- with tongue Ty-Rap®
- for panel mounting Ty-Rap®
- with integrated mounting hole Ty-Rap®
- releasable Ty-Rap®
- ladder type Ty-Met™
- Elematic®
- Standard
- releasable
- detectable
- «no-name»
- various versions
- Tools
- Tools
-
E-4 Mountings for cables and pipes -
E-5 Industrial enclosures -
E-6 Cable protection - Tubings REIKU
- Tubings
- Two-parts divisible tubings
- System Support
- Connectors REIKU
- Straight connectors with male thread
- 90° Elbows
- 45° Elbows
- Straight connectors with female thread
- Elbow flanges, Push-in tube connectors
- Connectors for tubes, 42 to 90
- Accessories REIKU
- Buckling resistant, Seals
- Tubings
- Braided sleeves Panduit®
- Braided sleeves Elematic®
- Split harness wrap Panduit®
- Spiral wraps
- Edge protection
- Plugs / Bushings
- Wiring ducts
- Wiring ducts
-
E-7 Shrinking technology -
E-8 Cable identifications -
O-1 Handwheels and handles -
O-2 Clamping knobs - Three-arm knobs
- with internal thread
- with threaded stud
- Star knobs
- with internal thread
- with threaded stud
- Cross knobs
- with internal thread
- with threaded stud
- Lock knobs
- with internal thread
- with threaded stud
- Wing knobs
- with internal thread
- with threaded stud
- Grip knobs
- with internal thread
- with threaded stud
- Knurled knobs
- for hex socket head cap screws
- for hex head screws and nuts
- Diamond cut knurled knobs
- with internal thread
- with threaded stud
-
O-3 Clamping levers, Tension levers -
O-4 Handles - Bridge handles
- with tapped blind holes
- with through holes
- Tubular handles
- with tapped blind holes
- with through holes
- T-handles
- with tapped blind holes
- with threaded stud
- Fixed or revolving handles
- Knurled knobs
- Mushroom handles
- Ball knobs
- Cylindrical knobs
- Fixed cylindrical handles
- Revolving cylindrical handles
- Shaped handles
- Fold-away handles
- with internal thread
- with threaded stud
-
O-5 Control elements -
O-6 Levelling elements -
O-7 Indexing and positioning elements - Spring plungers
- with ball and slot
- with bolt and slot
- with ball and hex socket
- with bolt and hex socket
- long type
- smooth surface
- double ended
- Spring bodies
- without collar
- with collar
- Lateral Plungers
- without seal
- with seal
- Ball-ended thrust screws
- round ball
- headless, flat-faced ball
- headed, round ball
- headed, flat-faced ball
- Indexing plungers
- without locking
- with locking
- mini indexes
- compact
- with T-handle
- with fixing plate
- with lever / with lift ring
- Ball lock pins
- self locking
- Latch-type knobs with lock
- Latch-type knobs with lock
- Indexing handles
- Indexing and Clamping handles
-
O-8 Hinges - Free swinging hinges
- with through holes
- with slotted holes of adjustment
- with threaded inserts
- with threaded studs
- with threaded inserts and through holes
- with threaded inserts and threaded studs
- with threaded studs and through holes
- Hinges with detent position
- with through holes
- with threaded inserts
- Hinges with built-in safety switch
- top axial output
- bottom axial output
- back output
- Snap door lock
- with through holes
- for T-slot profile
-
Notes on useHazard symbols