Hex socket head cap screws with extremely low head
BN 1206
모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.
추가 정보
Fasteners to the given specification have a reduced loadability due to the head geometry according to ISO 898-1.
스펙
Headform |
Headform
Cylindrical extremely low
|
Drive |
Drive
Hexagon socket
|
Thread |
Thread
fully threaded
|
Material |
Material
Steel
|
Property class |
Property class
010.9
|
Surface |
Surface
black
|
함께 쓰이는 제품
BN 20008 - DIN 7426
Screwdriver Bits 1/4" for socket screws, short type - Steel - heat-treated - plain
BN 20009 - DIN 7426
Screwdriver Bits 1/4" for socket screws, short type - Steel - heat-treated - plain