EN |
DE |
FR |
IT |
DK |
CZ |
PL |
KR |
CN

로그인

아이디
비밀 번호

비밀 번호 분실
신용카드에 의한 주문
신규 고객 등록

ISO 14581 08.8 / 8.8
      The head marking is determining

BN 2109

Hexalobular (6 Lobe) socket flat countersunk head screws
fully threaded with TufLok® patch
Steel 08.8 / 8.8
zinc plated blue
 
warnings Coating angle α in the screw body area approx. 90°. Edge zone (spray transition) up to 180°.
Coating length l1 = ~ 4 to 6 thread turns.
Around 2 to 3 thread turns remain uncoated to ensure flawless installation (l2).
expand
 
Steinhauserstrasse 70 Postfach 6301 Zug | Phone +41 41 749 66 11 | Fax +41 41 749 66 22