Panduit® Pan-Wrap™
BN 22344 - Braided sleeves slotted railway applications
모든 제품 가격은 최소 주문 수량(MOQ)이 기준이 됩니다. 관련하여 가격관련하여 문의사항 있으시면 저희 한국보싸드로 문의바랍니다.
제품 명칭
- Material flammability rating: self-extinguishing UL 1441 VW-1
- Operating temperature range: -70 °C ... +125 °C
추가 정보
Split wrap design allows easy insertion of prefabricated cables. The 25% edge overlap ensures complete coverage without opening. The Braided Sleeving Pan-Wrap™ is suitable for addition or removal of cables post-installation. Breakouts of single and multiple cables are possible everywhere.
Test standard: EN 45545-2 HL3 for R22, R23 and R24 requirement
Test standard: EN 45545-2 HL3 for R22, R23 and R24 requirement
스펙
Brand |
Brand
Panduit®
|
Brandtype |
Brandtype
Pan-Wrap™
|
Material |
Material
Polyethylene terephthalate
|
Color |
Color
black
|
Version |
Version
railway applications
|
증명서 |
증명서
|
추천 제품
BN 22343
Panduit® Pan-Wrap™ - Braided sleeves slotted - Polyethylene terephthalate
BN 20298
Panduit® Pan-Wrap™ - Split harness wrap - Polyethylene - PE
BN 20299
Panduit® Pan-Wrap™ - Split harness wrap - Polyethylene - PE
BN 20300
Panduit® Pan-Wrap™ - Split harness wrap Flame retardant - Polyethylene - PE
BN 20301
Panduit® Pan-Wrap™ - Split harness wrap Flame retardant - Polyethylene - PE